3.3.9.2.3 Signal Multiplexing

Depending on the Byte Access Type (BAT), only the write signals or the byte select signals are used. To save IOs at the external bus interface, control signals at the SMC interface are multiplexed. The table below shows signal multiplexing depending on the data bus width and the byte access type.

Table 3-7. SMC Multiplexed Signal Translation
Signal Name32-bit Bus16-bit Bus8-bit Bus
Device Type1 x 32-bit2 x 16-bit4 x 8-bit1 x 16-bit2 x 8-bit1 x 8-bit
Byte Access Type (BAT)Byte SelectByte SelectByte WriteByte SelectByte Write–
NBS0_A0NBS0NBS0–NBS0–A0
NWE_NWR0NWENWENWR0NWENWR0NWE
NBS1_NWR1NBS1NBS1NWR1NBS1NWR1–
NBS2_NWR2_A1NBS2NBS2NWR2A1A1A1
NBS3_NWR3NBS3NBS3NWR3–––

For 32-bit devices, bits A0 and A1 are unused. For 16-bit devices, bit A0 of address is unused. When the Byte Select option is selected, NWR1 to NWR3 are unused. When the Byte Write option is selected, NBS0 to NBS3 are unused.

Figure 3-16. Connection of 2x16-bit Data Bus on a 32-bit Data Bus (Byte Select Option)