22.3.2.4.4.11 Input Mode Summary

The table below summarizes the conditions as illustrated in the timing diagrams of the preceding sections.

Table 22-6. Input Mode Summary
INPUTMODE Trigger → Output Affected Fault On/Active Fault Release/Inactive
0x00 - No action No action
0x01 Input A→WOA End current on-time and wait Start with dead-time for other compare
Input B→WOB
0x02 Input A→WOA

End current on-time.

Execute other compare cycle and wait

Start with dead-time for current compare
Input B→WOB
0x03 Input A→WOA

End current on-time.

Execute other compare cycle

Re-enable current compare cycle
Input B→WOB
0x04 Input A→{WOA, WOB} Deactivate outputs
Input B→{WOA, WOB}
0x05 Input A→{WOA, WOB} Execute dead-time only
Input B→{WOA, WOB}
0x06 Input A→{WOA, WOB} End on-time and wait Start with dead-time for other compare
Input B→{WOA, WOB}
0x07 Input A→{WOA, WOB} End on-time and wait for software action Start with dead-time for current compare
Input B→{WOA, WOB}
0x08 Input A→WOA End current on-time and continue with other off-time
Input B→WOB
0x09 Input A→WOA Block current on-time and continue sequence
Input B→WOB
0x0A Input A→WOA Deactivate on-time until end of sequence while trigger is active
Input B→WOB
other - - -