3.2.2 DC Parameters: Single-Wire Interface
Parameter | Sym. | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Power Supply Voltage | VCC | 1.65V | — | 5.5V | V | — |
Output Low Voltage | VOL | — | — | 0.4 | V | When the device is in Active mode, VCC = 1.65V to 3.6V for output-low current = 8.0 mA |
— | — | 0.4 | V | VCC > 3.6V 16.0 mA(3) | ||
Input High Leakage | IIH | — | 1.0 | 2.0 | uA | VIN = VCC |
Input Low Leakage | IIL | -200 | — | 200 | nA | VIN = GND |
Bus Capacitance | CBUS | — | — | 500 | pF | — |
Note:
- All specifications not shown can be found in the All I/O Interfaces Table 3-1.
- The Single-Wire voltage must never be greater than VCC.
- This condition is characterized but not production tested.
- Operation over the CBUS range is ensured by design and is not production tested.