3.2.1 DC Parameters: All I/O Interfaces

Table 3-1. DC Parameters on All I/O Interfaces with VCC Power AppliedUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40°C to +105°C, VCC = +1.65V to +5.5V.
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40+105°C
VCC Ramp Rate(4) VRISE 0.1 V/µs
Output Low VoltageVOL0.4VWhen the device is in Active mode, 
VCC = 1.65V to 3.6V for output-low current = 4.0 mA
0.4 V VCC > 3.6V = 10.0 mA(4)
Input Low ThresholdVIL1-0.50.3*VCCVDevice is active and CMOSEnable = 1
Input High Threshold VIH10.7*VCCVCC+0.5VDevice is active and CMOSEnable = 1
Input Low Threshold(1, 2)VIL0-0.50.5VDevice is active and CMOSEnable = 0
Input High Threshold(1, 2)VIH01.2VCC+0.5VDevice is active and CMOSEnable = 0
Input Leakage (I2C Signals) IIN -200 200 nA VIN = VCC or GND
Sleep Current(3)ISLEEP130325(4)nA

When the device is in Sleep mode, VCC ≤ 3.6V,

I/O at either GND or VCC

TA ≤ +55°C

130 500 nA

VCC ≤ 3.6V,

I/O at either GND or VCC

Full temperature Range

1301000nA

When the device is in Sleep mode

Over full VCC and temperature range

Current Consumption in I/O ModeII/O60250µAWaiting for I/O
Theta JAƟJA166°C/W8-lead SOIC
173°C/W8-pad UDFN
146 °C/W 3-lead Contact
Note:
  1. CMOSen = 0 must only be used when VCC is between 2.0V and 5.5V and the host is running on a lower supply voltage than the client. In this mode, the input buffers are referenced to an internal supply and VIL and VIH levels are independent of the external VCC supply over this range. For voltages lower than 2.0V, CMOSen must always be set to ‘1’.
  2. CMOSen = 0 must not be used when SWI Parasitic Power mode is used.
  3. The lowest system current will be achieved if the inputs are driven to VCC or allowed to be pulled up to VCC by the pull-up resistors on the signal lines.
  4. This condition is characterized but not production tested.