Pin Configuration and Pinouts

Table . Pin Configuration
Package = 8-PAD SOIC or 8-Lead UDFN Package = 3-Lead Contact
Pin #FunctionI2CSWI Pin #FunctionSWI
1-3,7No ConnectNCNC1Serial I/OSI/O
4GroundGNDGND2GroundGND
5Serial I/OSDASI/O3SupplyVCC
6Serial ClockSCLNC———
8SupplyVCCVCC———
Figure . Pinouts(1)
Note:
  1. Exposed backside paddle of the UDFN package is recommended to be connected to GND.