7 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
ECC204: Cryptographic Coprocessor with Secure Hardware-Based Key Storage | |
| Package Options | SS | 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) |
| MA | 8-Pad (2 x 3 x 0.6 mm Body), Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) | |
| RB | 3RB, 3-Lead (2.5 x 6.5 mm Body), 2.0 mm pitch, Contact Package (Sawn). | |
| Temperature Option | V | Extended Industrial Temperature Range: -40℃ to +105℃ |
| I/O Type | CZ | Single-Wire Interface |
| DA | I2C Interface | |
| Tape and Reel Options | B | Tube |
| T | Tape and Reel (size varies by package type) | |
Examples:
- ECC204-SSVCZ-T: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC® SOIC), -40℃ to +105℃, Single-Wire, Tape and Reel, 3,300 per Reel.
- ECC204-SSVDA-T: 8-Lead (0.150” Body), Plastic Gull Wing Small Outline (JEDEC SOIC), -40℃ to +105℃, I2C, Tape and Reel, 3,300 per Reel.
- ECC204-MAVCZ-T: 8-Pad (2 x 3 x 0.6 mm Body), Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), -40℃ to +105℃, Single-Wire, Tape and Reel, 5,000 per Reel.
- ECC204-MAVDA-T: 8-Pad (2 x 3 x 0.6 mm Body), Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), -40℃ to +105℃, I2C, Tape and Reel, 5,000 per Reel.
- ECC204-RBVCZ-T: 3-Lead Contact Package, -40℃ to +105℃, Single-Wire, Tape and Reel, 5,000 per Reel.
- ECC204-RBVCZ-B: 3-Lead Contact Package, -40℃ to +105℃, Single-Wire, Tube, 56 per Tube.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability or contact your local Sales Office.