8 Revision History

Revision C (December 2025)

: No changes have been made to the functional operation or electrical characteristics of the device.
  • Features
    • Updated random number generator bullet to indicate a True Random Number Generator (TRNG)
    • Corrected SWI-PWM speed to 100 kbps
  • Random Number Generator (RNG)
    • Updated to indicate that the RNG is a TRNG
    • Added certification information associated with the RNG
    • Updated SP 800-90C to the released version of the spec
  • Package Drawings
    • Updated SOIC package outline drawings to latest version

Revision B (February 2025)

: No changes were made to the actual silicon. Changes are only to the data sheet.

Revision A (March 2023)

Original release of the document