Prerequisites
This section has the purpose to provide a list of all requirements to complete this training.
Hardware Prerequisites
- AVR128DA48 Curiosity Nano (DM164151)
- Curiosity Nano Base for Click boards™ (AC164162)
- POT Click board (MIKROE-3402)
- POT 2 Click board (MIKROE-3325)
Note: The POT Click boards can be
replaced by any other two potentiometers. A schematic for this case will be
provided.
Software Prerequisites
The software versions used for this training are presented below.
- MPLAB® X IDE v5.40 or above
- MPLAB XC8 Compiler v2.20 or above
- AVR-Dx_DFP (Device Family Pack) v1.1.40
- MPLAB Data Visualizer (MDV) v1.1
- MPLAB Code Configurator (MCC) v3.95
- MCC 8-bit AVR® MCUs Library v2.3.0
Documentation Materials
- AVR128DA28/32/48/64 Data Sheet
- TB3245: Using 12-Bit ADC for Conversions, Accumulation, and Triggering Events
- Other device related documents can be found at: AVR128DA48 Device Overview