3 Conclusion
After going through the training provided by this document, the user can understand the basic features of the ADC, use the software tools needed to develop an embedded application, and independently develop a basic application using the ADC module. Furthermore, the user will understand how to configure the ADC to convert data from a differential input, how to continuously convert the data, and how to interpret the results. This training also provides the necessary steps to debug the application and visualize the results.