7.4 Debugger Access Support
A Debugger access port is used to access the device memory. Once access to SW-DP is enabled, the debugger can access the MEM-AP. For more details, refer to DSU.DID vs SW-DP ID.
A Debugger access port is used to access the device memory. Once access to SW-DP is enabled, the debugger can access the MEM-AP. For more details, refer to DSU.DID vs SW-DP ID.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.