7.1 Debug State Side Effects
The following are side effects of the debug state:
- The device debug mode is entered as soon as the SW-DP CTRLSTAT.CDBGPWRUPREQ bit (Refer to ARM Debug Interface v5 Architecture Specification) is set (and acknowledged by the system when the start-up sequence is complete). In this device debug mode:
- Sleep modes behavior is changed to allow debugging
- Debug clock is running
- Internal clock requests are altered
- Peripherals behavior on CPU halt is controlled by DBGCTRL registers in the device's individual peripheral module.