6.1.4 Write SRAM and Peripherals Registers (SFR)

Writing to SRAM or peripherals requires no specific handling.

See the Note in CPU Reset Extension.

Table 6-4. Reference
Stepsmem_ap primitive
Write 8-bit item from addressWriteD8(Addr,Value)
Write 16-bit item from addressWriteD16(Addr,Value)
Write 32-bit item from addressWriteD32(Addr,Value)