34.3.2.3 UPDI Disable
Any programming or debug session should be terminated by writing the UPDIDIS bit in UPDI.CTRLB. Writing this bit will reset the UPDI including any decoded KEYs and disable the oscillator request for the module. If the disable operation is not performed the UPDI will stay enabled and request its oscillator, causing increased power consumption for the application.
During the enable sequence the UPDI can disable itself in case of a faulty
enable sequence. There are two cases that will cause an automatic disable:
- A SYNCH character is not sent within 13.5 ms after the initial enable pulse described in UPDI Enable with Fuse Override of RESET Pin.
- The first SYNCH character after an initiated enable is too short or too long to register as a valid SYNCH character. See Table 34-2 for recommended baud rate operating ranges.