31.1 Features
- 10-Bit Resolution
- ±2 LSB Absolute Accuracy
- 6.5 - 260 μs Conversion Time
- Up to 115 ksps at 10-Bit Resolution (150 ksps at 8-bit)
- Up to Twelve Multiplexed Single-ended Input Channels
- 0V to VDD ADC Input Voltage Range
- Multiple Internal ADC Reference Voltages Between 0.55V and VDD
- Free-running or Single Conversion mode
- Interrupt Available on ADC Conversion Complete
- Optional Event Triggered Conversion
- Optional Interrupt on Conversion Results
- Compare Function for Accurate Monitoring or User-Defined Thresholds (Window Comparator mode)
- Accumulation up to 64 Samples per Conversion