17.5.4 Data Direction Toggle
| Name: | DIRTGL |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIRTGL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DIRTGL[7:0] Data Direction Toggle
This bit field can be used instead of a read-modify-write to toggle the direction of individual pins.
Writing a '1' to DIRTGL[n] will toggle the corresponding bit in PORT.DIR.
Reading this bit field will always return the value of PORT.DIR.