26.2.2 Signal Description
| Signal | Description | Pin Configuration | |
|---|---|---|---|
| Master Mode | Slave Mode | ||
| MOSI | Master Out Slave In | User defined | Input |
| MISO | Master In Slave Out | Input | User defined |
| SCK | Slave clock | User defined | Input |
| SS | Slave select | User defined | Input |
When the SPI module is enabled, the data direction of the MOSI, MISO, SCK, and SS pins is overridden according to Table 26-1.
The data direction of the pins with "User defined" pin configuration is not controlled by the SPI: The data direction is controlled by the application software configuring the port peripheral. If these pins are configured with data direction as input, they can be used as regular I/O pin inputs. If these pins are configured with data direction as output, their output value is controlled by the SPI. The MISO pin has a special behavior: When the SPI is in Slave mode and the MISO pin is configured as an output, the SS pin controls the output buffer of the pin: If SS is low, the output buffer drives the pin, if SS is high, the pin is tri-stated.
The data direction of the pins with "Input" pin configuration is controlled by the SPI hardware.