30.5.2 Mux Control A
| Name: | MUXCTRLA |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INVERT | MUXPOS | MUXNEG[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – INVERT Invert AC Output
Bit 3 – MUXPOS Positive Input MUX Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | AINP0 | Positive Pin 0 |
| 0x1 | AINP1 | Positive Pin 1 |
Bits 1:0 – MUXNEG[1:0] Negative Input MUX Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | AINN0 | Negative Pin 0 |
| 0x1 | AINN1 | Negative Pin 1 |
| 0x2 | VREF | Voltage Reference |
| 0x3 | DAC | DAC output. |