24.1 Features
- 16-Bit Resolution
- Selectable Clock Source:
- 32.768 kHz external crystal (XOSC32K)
- External clock
- 32 kHz internal ULP oscillator (OSCULP32K)
- OSCULP32K divided by 32
- Programmable 15-Bit Clock Prescaling
- One Compare Register
- One Period Register
- Clear Timer On Period Overflow
- Optional Interrupt/Event on Overflow and Compare Match
- Periodic Interrupt and Event