15.1 Features
- System for Direct Peripheral-to-Peripheral Signaling
 - Peripherals can Directly Produce, Use, and React to Peripheral Events
 - Short Response Time
 - Up to Six Parallel Event Channels Available; Four Asynchronous and Two Synchronous
 - Channels can be Configured to Have One Triggering Peripheral Action and Multiple Peripheral Users
 - Peripherals can Directly Trigger and React to Events from Other Peripherals
 - Events can be Sent and/or Received by Most Peripherals, and by Software
 - Works in Active mode and Standby Sleep mode