22.3.2 Initialization
By default, the TCB is in Periodic Interrupt mode. Follow these steps to start
using it:
- Write a TOP value to the Compare/Capture register (TCBn.CCMP).
- Enable the counter by writing a '1'
to the ENABLE bit in the Control A register (TCBn.CTRLA).
The counter will start counting clock ticks according to the prescaler setting in the Clock Select bit field (CLKSEL in TCBn.CTRLA).
- The counter value can be read from the Count register (TCBn.CNT). The peripheral will generate an interrupt when the CNT value reaches TOP.