Jump to main content
25.1 Features
- Full-Duplex or One-Wire Half-Duplex
Operation
- Asynchronous or Synchronous
Operation:
- Synchronous clock rates up to
1/2 of the device clock frequency
- Asynchronous clock rates up to
1/8 of the device clock frequency
- Supports Serial Frames with:
- 5, 6, 7, 8, or 9 data bits
- Optionally even and odd parity
bits
- 1 or 2 Stop bits
- Fractional Baud Rate Generator:
- Can generate desired baud rate
from any system clock frequency
- No need for external oscillator
with certain frequencies
- Built-In Error Detection and
Correction Schemes:
- Odd or even parity generation
and parity check
- Data overrun and framing error
detection
- Noise filtering includes false
Start bit detection and digital low-pass filter
- Separate Interrupts for:
- Transmit complete
- Transmit Data register
empty
- Receive complete
- Multiprocessor Communication mode:
- Addressing scheme to address
specific devices on a multi-device bus
- Enable unaddressed devices to
automatically ignore all frames
- Start Frame Detection in UART
mode
- Master SPI mode:
- Double buffered operation
- Configurable data order
- Operation up to 1/2 of the
peripheral clock frequency
- IRCOM Module for IrDA Compliant Pulse
Modulation/Demodulation
- LIN Slave Support:
- Auto-baud and Break character
detection
- RS-485 Support