17.7.3 Input Value
| Name: | IN |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
Writing to the Virtual PORT registers has the same effect as writing to the regular registers, but allows for memory-specific instructions, such as bit-manipulation instructions, which are not valid for the extended I/O memory space where the regular PORT registers reside.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – IN[7:0] Input Value
Writing to a bit of VPORT.IN will toggle the corresponding bit in VPORT.OUT.