33.6 Functional Description
In order to access the PTC, the user must use the Atmel Start QTouch® Configurator to configure and link the QTouch Library firmware with the application software. QTouch Library can be used to implement buttons, sliders, and wheels in a variety of combinations on a single interface.
For more information about QTouch Library, refer to the QTouch Library Peripheral Touch Controller User Guide.