32.1 Features
- 8-bit Resolution
 - Up to 350 ksps Conversion Rate
 - High Drive Capabilities
 - Functioning as Input to Analog Comparator (AC) or ADC
 - One Instance DAC0
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.