27.3.4.1 Electrical Characteristics
The TWI module in AVR devices follows the electrical specifications and timing of I2C bus and SMBus. These specifications are not 100% compliant, and so to ensure correct behavior, the inactive bus time-out period should be set in TWI Master mode. Refer to TWI Master Operation for more details.