11.1 Features
- All clocks and clock sources are automatically enabled when requested by peripherals
 - Internal Oscillators:
- 16 MHz Oscillator (OSC20M)
 - 32 KHz Ultra Low-Power Oscillator (OSCULP32K)
 
 - External Clock Options:
- 32.768 kHz Crystal Oscillator (XOSC32K)
 - External clock
 
 - Main Clock Features: 
- Safe run-time switching
 - Prescaler with 1x to 64x division in 12 different settings