The main memories are SRAM data memory, EEPROM data memory, and Flash program
memory. In addition, the peripheral registers are located in the I/O memory space.
Table 7-1. Physical Properties of Flash
Memory| Property | ATtiny416/ATtiny417
Automotive | ATtiny814/ATtiny816/ATtiny817
Automotive |
|---|
| Size | 4 KB | 8 KB |
| Page size | 64B | 64B |
| Number of pages | 64 | 128 |
| Start address | 0x8000 | 0x8000 |
Table 7-2. Physical Properties of
SRAM| Property | ATtiny416/ATtiny417
Automotive | ATtiny814/ATtiny816/ATtiny817
Automotive |
|---|
| Size | 256B | 512B |
| Start address | 0x3F00 | 0x3E00 |
Table 7-3. Physical Properties of
EEPROM| Property | ATtiny416/ATtiny417
Automotive | ATtiny814/ATtiny816/ATtiny817
Automotive |
|---|
| Size | 128B | 128B |
| Page size | 32B | 32B |
| Number of pages | 4 | 4 |
| Start address | 0x1400 | 0x1400 |