6 Register Legend

Table 6-1. Register Legend
SymbolDefinition
RReadable bit
WWritable bit
HSHardware settable bit
HCHardware clearable bit
SSet only bit
CClear only bit
UUnimplemented bit, read as ‘0’
‘1’Bit value is set
‘0’Bit value is cleared
xBit value is unknown
uBit value is unchanged
qBit value depends on condition
mBit value is predefined