| F | 12/2023 | Added DC and AC Characteristics Graphs. Corrected Flash Memory Cell Endurance,
VQFN dimension size, and CAN FD data bit rate maximum and example. Other minor
grammatical corrections. |
| E | 12/2021 | Corrected Product Identification System packaging details for 28-lead VQFN. Added
40-lead VQFN. Editorial changes. |
| D | 04/2021 | Updated Data Memory Map figure. Updated registers: PIE2, PIR2 and IPIR 2.
Terminology updates. |
| C | 09/2020 | Added section 39.6. Updated CONFIG3 and CONFIG5 in the Device Configuration
chapter. Updated CAN FD - Controller Area Network, Flexible Data-Rate chapter.
Editorial changes. |
| B | 06/2020 | Updated, rearranged and removed figures in Section 28. Updated Sections 12.3,
28.4.5.3, 28.5, 35.21, 38.14, 50 and 51. Updated Tables 38-7, 38-8 and 35-10. |
| A | 05/2020 | Initial document release. |