1.6.1 Min VDD Specification (LF Devices Only)
VDDMIN specifications are changed for LF devices only at -40°C and 0°C as below.
VDDMIN for -40°C to 0°C = 2.3V
VDDMIN for 0°C to 25°C = 2.1V
Work around
None.
Affected Silicon Revisions
| A3 | A4 | ||||||
| X | X |
VDDMIN specifications are changed for LF devices only at -40°C and 0°C as below.
VDDMIN for -40°C to 0°C = 2.3V
VDDMIN for 0°C to 25°C = 2.1V
None.
| A3 | A4 | ||||||
| X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.