3.5.2 Debug JTAG

A 20-pin JTAG header (J27) is provided on the SAMA7G54-EK board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.

Figure 3-54. JTAG Interface Schematic
Table 3-45. JTAG/ICE Connector J27 Pin Assignment
SignalSignal NamePin No.Pin No.Signal NameSignal
+3.3VVDD_3V321VDD_3V3+3.3V
GNDGND43JTAG_CONN_NTRSTNTRST
GNDGND55JTAG_CONN_TDITDI
GNDGND87JTAG_CONN_TMSTMS
GNDGND109JTAG_CONN_TCKTCK
GNDGND1211GNDGND
GNDGND1413JTAG_CONN_TDOTDO
GNDGND1615JTAG_CONN_nRSTnRST
GNDGND1817Not connectedNC
GNDGND2019Not connectedNC