2 Application Circuit
The following schematic illustrates the application circuits with a double driver reader configuration for one antenna and two connected door handle devices.
Note: Do not connect or operate the
device in ways that are different than described in the ATA5296 Data Sheet. Consult Microchip for technical guidance and design
review services during development and prior to production launch.