2.25 MHz Clock Output Based on Internal Oscillator or with XTAL Accuracy
IC Power Supply Voltage from 6V to 28V for PEPS Operation (VBATT = 7V)
IC Power Supply Voltage from 4V to 28V for Immobilizer Operation (VBATT = 5V)
Fast SPI Interface (2 Mbps) for Data Access and Configuration
PEPS and Immobilizer Tx Mode Supports Data Rates of 3.9 Kbps and 7.8 Kbps Manchester, BPLM, and 7.8 kSymbols/s and 15.6 kSymbols/s NRZ
FDX/HDX Immobilizer Receive Mode Supports Data Rates of 3.9 Kbps and 7.8 Kbps Manchester and 7.8 kSymbols/s and 15.6 kSymbols/s NRZ
4 Flexible GPIO Pins:
CLKOUT
BCNT
MACT
IRQ
Transparent Data Input and Data Output Pins for Rx and Tx Operation
Very Low Current Consumption of 8.5 µA in OFF Mode
25 μA Standby Current in Sleep Mode Waiting for External Trigger via SPI
QFN 7x7 48 with Wettable Flanks
Programmable LF Carrier Frequency 114 kHz … 138 kHz
FDX and HDX Immobilizer Operation Possible on All Coils
Supports Six Door Handle Inputs
PEPS Driver Features
Output Driver Stages are Protected Against Electrical and Thermal Overload
Diagnostic Capabilities for Short to Battery, Ground, Between Antenna Terminals, Open on All Drivers and Antenna Detuning
Over Temperature Warning Flag with Margin to Over Temperature Shut Down
Low EMI Sinus (-55 dBC) or Switched Square Wave Mode for Driver Output
Integrated Boost Converter With External Boost Transistor and Current Sense Resistor for High LF-Drive Level
Antenna Isolation Between Operated/Non-Operated Antennas ≥ 60 dB
Antenna Isolation Between Operated/Non-Operated Antennas ≥ 30 dB in Shared Driver Applications
6 Driver Outputs Delivering Up to 34 Vpp / 2.5 App
Drivers Can Be Operated in Parallel, in Single-Ended and Full-Bridge Configurations Supporting up to 5 App Antenna Current and 68 Vpp Antenna Voltage
Current Measurement Integrated into All Drivers
Programmable Regulated Current Range 0.2 App to 2.5 App Adjustable in Small-Sized Steps
Programmable Unregulated Current Range 0.04 App to 2.5 App
±3 % PEPS Drive Current Accuracy With Internal Current Measurement Using 2.5 App Antenna Current in Single Driver Configuration
Sinusoidal, Square Wave or Custom Wave Form LF Driver Output
2 Antennas Can Be Operated Simultaneously at Different Antenna Currents
3 Antennas Can Be Operated Simultaneously
Start-Up Time From IDLE to Tx Mode, Mode ≤ 1.5 ms
Supports Configurable Autonomous Polling
Configurable 256 Byte Buffer for Commands and Data
Immobilizer Base Station Features
All PEPS Drivers can be Used for Immobilizer Operation
Max driver voltage per driver = 30 Vpp at VBATT = 7V
Max driver voltage per driver = 18 Vpp at VBATT = 5V
Narrow-Band Direct Conversion Digitized Receiver for High Noise Immunity
64-Byte Rx Buffer
Tx and Rx Operation in Buffered or in Transparent Mode
Sinusoidal Antenna Drive
Single-Ended and Differential Antenna Operation
FDX Support on All Coils with ASK/BPLM Downlink and Load Modulation Uplink
HDX Support on All Coils with ASK/BPLM Downlink and BPSK Uplink
DS90003381A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.