3 Pin Description

The following figure illustrates the pin details of the ATA5296 device.

Figure 3-1. ATA5296 Pin Details

The following table provides the pin description of the ATA5296. Care must be taken to ensure that pin voltages are kept within the limits specified for the voltage domain to which they belong.

Table 3-1. Pin Description
Pin NumberPin NameFunctionRemarksVoltage Domain
Heat SlugGNDBackside ground connectionGND
1XTAL2

Optional crystal connection 2, pin must be connected to GND if not used

AVCC18
2XTAL1

Optional crystal connection 1, pin must be connected to GND if not used

AVCC18
3AVCC333.3V analog supply voltage capacitor connection
4RSENSEConnection for 1.2 kΩ reference resistor. Used for internal current measurements AVCC33
5AGNDDedicated ground for analog supply
6VS2Battery supply voltage input VS
7A02Antenna driver output VDS
8VDS0Supply voltage for A0x drivers VDS
9NCCan be left open or connected to GND
10NCCan be left open or connected to GND
11VDRVDriver support circuitry 3.3V supply voltage
12RXINNImmobilizer negative polarity receiver input VTX
13RXINPImmobilizer positive polarity receiver input VTX
14VTXLow noise 16V supply for immobilizer operation
15A31Antenna driver output VDS
16VDS3Supply voltage for A3x drivers
17A30Antenna driver output VDS
18NRES

Chip reset input pin. NRES = 0 for more than TNRES resets the chip. NRES = 1 enables the device

Digital input VIF
19NCSSPI chip select input pin, active low

Digital pin

VIF
20MOSIMaster-Out-Slave-In SPI input pin, data input in transparent modeDigital input VIF
21MISOMaster-In-Slave-Out SPI output pin, data output in transparent mode, tri-state in IdleMode if NCS = 1Digital output VIF
22SCLKSPI clock input pinDigital input VIF
23GPIO0

Configurable I/O pin, able to provide MACT, BCNT, CLKOUT, IRQ and other digital I/Os

Default: GPIO (input)

Digital pin VIF
24GPIO1

Configurable I/O pin, able to provide MACT, BCNT, CLKOUT, IRQ and other digital I/Os

Default: GPIO (input)

Digital pin VIF
25

IRQ

(GPIO2)

Configurable I/O pin, able to provide MACT, BCNT, CLKOUT, IRQ and other digital I/Os

Default: IRQ (Interrupt request output pin)

Digital pin VIF
26

CLKOUT

(GPIO3)

Configurable I/O pin, able to provide MACT, BCNT, CLKOUT, IRQ and other digital I/Os

Default: Tristate input with CLKOUT preselected on the signal multiplexor

Digital pin VIF
27VIFInterface supply voltage input
28IFGNDReference GND interface supply voltage input
29NCCan be left open or connected to GND
30A21Antenna driver output VDS
31VDS2Supply voltage for A2x drivers
32NCCan be left open or connected to GND
33DH5Door handle interfaceVDH5
34DH4Door handle interfaceVDH4
35DH3Door handle interfaceVDH3
36DH2Door handle interfaceVDH2
37DH1Door handle interfaceVDH1
38DH0Door handle interfaceVDH0
39VS1Battery supply voltage input
40BCGBoost converter gate connection to drive the gate of an external power MOSFET VS
41BCSBoost converter source connection, current sense input connected to boost converter current sense resistor (Kelvin contact) AVCC33
42BSENSEBoost converter sense connection, connected to boost converter current sense resistor (Kelvin contact) AVCC33
43A11Antenna driver output VDS
44VDS1Supply voltage for A1x drivers
45A10Antenna driver output VDS
46DGNDDigital ground
47DVCCDigital supply voltage
48AVCC181.8V analog supply voltage capacitor connection