2.2 ADC Operation
The analog input channel is selected by writing to the MUXPOS bits
in the MUXPOS register (ADC.MUXPOS). Any of the ADC input pins, GND,
internal Voltage Reference (VREF), or temperature sensor, can be
selected as single-ended input to the ADC. The ADC is enabled by writing a
'1' to the ADC ENABLE bit in the Control A register
(ADC.CTRLA). Voltage reference and input channel selections will not go into
effect before the ADC is enabled. The ADC does not consume power when the
ENABLE bit in ADC.CTRLA is ‘0’. The RESSEL bit in ADC.CTRLA
register selects the resolution of ADC to 8 or 10 bits.