4.2.5 VIO - Digital I/O and Continuous Power Supply

This pin supplied power to the LAN8679 digital I/O pads. It may be either 2.5V or 3.3V and sets the drive voltage and maximum input voltage of the TX, RX and ED pins.

The VIO supply also powers the internal wake detection circuitry when in sleep mode allowing the VCC supply to be switched off for maximum power savings. VIO must, therefore, be powered continuously in the LOW_POWER sleep state.

Note: If the device is used in a system that will not implement the LOW_POWER sleep state and 3.3V logic is used, the VIO pin must be connected to the same 3.3V supply as VCC.