4.2.3 ED - PMD Transceiver ED Pin
The ED pin is a high speed low voltage 2.5V/3.3V output from the transceiver to the microcontroller Digital PHY. In TRANSMITTING and NORMAL (receive) modes, the ED pin is asserted when the differential voltage detected at TRXP/TRXN pins is greater than a minimum threshold differential voltage. Together with the RX pin, the ED pin is used to signal activity detection and collision detection.
When the transceiver is in configuration mode, the ED pin, together with the RX pin, acts as a Clause 22 MII Management (MIIM) interface. In this mode, the ED pin takes the role of the MIIM Data Input/Output (MDIO) of the management interface.
The ED pin is internally pulled up to the continuous VIO power supply by a 55 kΩ resistor. During reset, the ED pin is put into high impedance. During low power sleep, the ED pin is internally pulled up to the continuous power supply and will therefore be high. When waking from a low power state, the ED pin signals to the Digital PHY that it is ready to be reset into normal operation by actively driving the signal low. Following a wake event, the ED pin is driven low once power supplies have ramped up and the transceiver is ready for normal operation.