4.2.4 TRXP/TRXN - Bus Transmit/Receive Pins
Together these high voltage tolerant pins form the differential voltage terminals for interfacing to the 10BASE‑T1S bus through a series of external discrete analog components. See the LAN86xx Bus Interface Network (BIN) Reference Design Application Note for details. The pins drive a differential voltage to the 10BASE‑T1S bus when transmitting, changing polarity on every low pulse detected on the TX pin. In receive mode, these pins are high-impedance and apply a low pulse on the RX pin when the detected differential voltages on the bus change polarity. Because of the differential Manchester encoding used for signaling on the 10BASE‑T1S physical layer, the polarity of the bus connection to these two pins does not matter. While the device is in reset, both of these pins are put into high impedance.