6.2 Reference Schematics
The schematics on the following pages contain example reference implementations of the LAN8679.
The bus interface network, or BIN, not shown, is composed of the discrete analog components that interface the device TRXP/TRXN pins to the bus connector. Design of the BIN is largely dependent upon specific application requirements, but at a minimum must include a series 100 nF coupling capacitor on each of the TRXP and TRXN pins. Additional bus interface network details are contained in a separate LAN86xx Bus Interface Network (BIN) Reference Design Application Note AN1718.
The TX, RX and ED pins are connected directly to the TX, RX and ED interface pins on the digital PHY controller. The VIO pin is connected to a 2.5V or 3.3V supply as necessary for the desired digital I/O logic voltage. The 0.1 μF decoupling capacitors shall be placed as close to the VCC and VIO pins as possible.