7 Register Descriptions

This chapter describes the PMD Transceiver registers, which are accessible via the RX and ED pins when the device is in the CONFIGURATION state.

For details on register bit attribute notation, refer to the section Register Bit Types.