Measured from the start of 625 kHz tone to
RX low.
The device will not wake if the WUT signal
amplitude is less than or equal to the minimum
Vthresh_wut. It will wake if the signal amplitude
is greater than or equal to the maximum value
Vthresh_wut. The behavior is undefined for
amplitudes between these limits.
The power supply response time is the length
of time from the power supplies being enabled by INH being
driven high to the time the VCC supply is high enough to release
the internal power-on reset circuits. This time is dependent
upon the implementation of the external power supply circuits
and therefore is implementation specific.
DS60001833B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.