8.6.4.2 10BASE-T1S PMD Receiver Characteristics

Table 8-19. 10BASE-T1S PMD Receiver Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Receiver differential sensitivityVth—0—mV
Receiver differential detection threshold|Vdet|——30mVAbsolute value of differential voltage
Single-ended Input ResistanceRSE—5.46kΩNote 1

Differential Input Resistance

RDIFF

—14.5—

kΩ

Note 1

Differential input Capacitance

CDIFF

6.5—

8.5

pF

20 MHz

Note 1

Common Mode Voltage Range

VCM

-30

—

+30

Vpp

2 MHz

Note 1

Notes:
  1. Characterized on samples.
Figure 8-15. Differential Input Impedance (Typical)
Table 8-20. Topology Discovery Receive Signal Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Delay between rising/falling edge on MDI and signals on RXtTD_mdi_rx_dly21020nsNote 1
Delay between rising/falling edge on MDI and signals on EDtTD_mdi_ed_dly101520nsNote 1
Notes:
  1. Characterized on samples.