5.4.2 Signal Quality Index

Signal Quality Index (SQI) is a measure of the quality of communication between any two nodes on the mixing segment. It is defined in the OPEN Alliance specification, Advanced Diagnostic Features for 10BASE‑T1S Automotive Ethernet PHYs. This measurement is performed on the Digital PHY by monitoring the receive signal jitter on the OPEN Alliance 3-pin transceiver interface during normal operation.

For version 1.1 of the OPEN Alliance specification, no specific transceiver features are needed to support SQI . The LAN8679 can support SQI when used with any microcontrollers compliant to the OPEN Alliance 3-pin interface specification.