8.6.3.1 TX Command Timing
This section specifies the timing of command signals on the TX pin.
| Parameter | Symbol | Min | Typ | Max | Units |
Additional | |
|---|---|---|---|---|---|---|---|
| Multiple Commands | |||||||
| Deassertion time before a command | ttxda | 16 | — | — | ns | ||
| Low pulse duration | ttxpl | 16 | 20 | 24 | ns | ||
| RESET Command | |||||||
| RESET command assertion time | ttxrst | 76 | 80 | 84 | ns | ||
| Gap between commands | ttcgap | 16 | — | — | ns | ||
| LOWPWRRQ Command | |||||||
| LOWPWRRQ command assertion time | ttxlpw | 16 | — | — | μs | ||
| CONFIG Command | |||||||
| High pulse duration | ttxph | 16 | 20 | 24 | ns | ||
| CONFIG command assertion time |
ttxcfg | 16 | — | — | μs | ||
| TRANSMIT Command | |||||||
| TRANSMIT command high pulse duration | ttxph1 | 176 | 180 | 184 | ns | ||
| TRANSMIT end high pulse duration | ttxph2 | 16 | 20 | 24 | ns | ||