8.6.3.3 Timing in CONFIGURATION State
This section documents timing specifications related to the CONFIGURATION state.
Entering and Leaving the CONFIGURATION State
| Parameter | Symbol | Min | Typ | Max | Units |
|---|---|---|---|---|---|
| RX and ED valid inputs after last rising edge of TX command “CONFIG” | — | — | 80 | ns | |
| RX and ED valid outputs after last rising edge of TX command “RESET” (if received during CONFIGURATION state) | — | — | 80 | ns |
RX and ED Pin Timing during the CONFIGURATION State
This section documents timing specifications of RX and ED pins in the CONFIGURATION state. In this state, they act as a Serial Management Interface (SMI), where RX is the MDC pin and ED becomes the bidirectional MDIO pin.
| Parameter | Symbol | Min | Typ | Max | Units |
|---|---|---|---|---|---|
| RX period |
tclkp | 400 | — | — | ns |
| RX high time |
tclkh | tclkp * 0.4 | — | — | ns |
| RX low time |
tclkl | tclkp * 0.4 | — | — | ns |
| ED (read from transceiver) output valid from rising edge of RX |
tval | — | — | 120 | ns |
| ED (read from transceiver) output invalid from rising edge of RX |
toinvld | 0 | — | — | ns |
| ED (write to transceiver) setup time to rising edge of RX |
tsu | 10 | — | — | ns |
| ED (write to PHY) input hold time after rising edge of RX |
tihold | 10 | — | — | ns |