8.6.4.1 10BASE-T1S PMD Transmitter Characteristics

Table 8-17. 10BASE-T1S PMD Transmitter Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Differential driver outputVod0.81.091.2VFigure 8-11
Cycle-to-cycle jitter

tj(c-c)

—

1.04

1.2

ns

Note 1

Figure 8-11

Rise time, Fall time

(20%-80%)

trtx, tftx

7.9

10.8

14.75

ns

Note 1

Figure 8-12

Droop0—13%

Notes 1, 2

Figure 8-11

Notes:
  1. Characterized on samples.
  2. Percentage in amplitude relative to neutral (50%)
Figure 8-10. 10BASE-T1S PMD Transmitter Signal Characteristics
Figure 8-11. Differential Output Test Fixture
Figure 8-12. Transmitter Output Rise/Fall Test Fixture

Power spectral density was measured in multidrop mode (50 Ω termination) with the test fixture shown in Figure 8-11 and the transmitter in the IEEE Transmitter PSD mask test mode 3. The upper and lower limits shown are as proposed by the OPEN Alliance TC14 10BASE-T1S System Implementation Specification, Version 1.0.

Figure 8-13. Transmitter Power Spectral Density (Typical)

Topology Discovery

The following section describes the Topology Discovery timing and behavior.

Figure 8-14. Topology Discovery Transmit Signal Characteristics
Table 8-18. Topology Discovery Transmit Signal Characteristics
ParameterSymbolMinTypMaxUnits

Additional
              Information

Differential Pulse Voltage AmplitudeVTP_diff400500600mVNote 1
Width of Topology Discovery Pulsettd_width49.55054.7nsNote 1
Minimum total internal delayttd_delay_int100——nsNote 2
Delay between rising edge on TX and rising/falling edge on MDIttd_tx_mdi_dly152030nsNote 1
Notes:
  1. Characterized on samples.
  2. Delay largely dependent on digital PHY controller; values given according to specification.