4.6.1.13 Keep Startup Option

The -mkeep-startup option prevents the deletion of the startup assembly module after compilation. By default, this file is not deleted; the -mno-keep-startup option can be used to delete the file after each build.