5.1.3.8 Complex Number Support

Complex types are not supported and use of the _Complex and _Imaginary and related types will trigger a warning and will be ignored. The <complex.h> header is also not supported.