4.6.7.10 Wp: Pass Option To The Preprocessor Option

The -Wp,option passes option to the preprocessor, where it will be interpreted as a preprocessor option. If the option contains commas, it is split into multiple options at the commas.