4.6.5.1 Instrument Functions Option

The -finstrument-functions option embeds diagnostic code into the output to allow for function profiling with the appropriate hardware. See 5.2.11 Function profiling for more information.